| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (UPC251C-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| Bandwidth (MHz) | 0.8 |
| Channels (#) | 2 |
| Function | Bipolar Operational Amplifiers |
| Lead Compliant | Yes |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.