Features
- Low voltage operation.: VREF ≤ VOUT ≤ 24 V
- High accuracy.: VREF = 1.26 V ± 2.4%
- Adjustable output voltage by two external resistors.
- Pin compatible with μPC1093. (μPC1944)
Description
The μPC1943, 1944 are adjustable high precision shunt regulators. The output voltage can be set to any value between reference voltage (1. 26 V) and 24 V by two external resistors. These ICs can apply to error amplifier of switching regulators.
Parameters
| Attributes | Value |
|---|---|
| SYNCH Capability | No |
Applied Filters: