| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Automotive Qual. | Yes |
| Bandwidth (MHz) | 0.5 |
| CMRR (dB) | 70 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 3 - 30 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | Automotive Grade High Voltage Bipolar Dual Operational Amplifier |
| IBIAS (nA) | 14 |
| IOUT (A) | 0.02 |
| IS (mA) | 0.7 |
| IS per Amp (mA) | 0.7 |
| Input Offset Voltage Vio (Max) (mV (±)) | 7 |
| Input Voltage (Max) (V) | 30 |
| Input Voltage (Min) (V) | 3 |
| Lead Compliant | No |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Moisture Sensitivity Level (MSL) | 1 |
| Offset Voltage (Max) (mV) | 7 |
| Operating Temperature Topr (Max) (°C) | 125 - 125 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Price (USD) | $0.4743 |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Automotive(AEC-Q100 Compliant) |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 3 - 30 |
| Slew Rate (V/µs) | 0.3 |
| Supply Current Icc/Idd (Max) (mA) | 0.7 |
| Tape & Reel | No |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 3 |
| Vcc (V) | 3 - 30 |
The μPC1251A is a dual operational amplifier designed for single power supply operation. Its main features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V−(GND) level that is determined by the output stage utilizing Class C push-pull circuit with 50μA (TYP. ) constant current, and low current consumption. In addition, this amplifier supports both positive and negative power supply and can be used in various amplifier circuits. The μPC451A which is a quad type with the same circuit configuration is also available under this series of operational amplifiers.