| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | pkg_8307 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4 x 3 x 1.2 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Bandwidth (MHz) | 0.5 |
| CMRR (dB) | 70 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 3 - 30 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Bipolar Dual Operational Amplifier |
| IBIAS (nA) | 14 |
| IOUT (A) | 0.02 |
| IS (mA) | 0.7 |
| IS per Amp (mA) | 0.7 |
| Input Offset Voltage Vio (Max) (mV (±)) | 7 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 4 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 7 |
| Output Voltage Swing Range (V) | 0 - V+-1.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 4 x 3 x 1.2 |
| Pkg. Type | TSSOP |
| Price (USD) | $0.44227 |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 3 - 30 |
| Slew Rate (V/µs) | 0.3 |
| Supply Current Icc/Idd (Max) (mA) | 0.7 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +125 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.2 |
| Topology [Rail 1] | - |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 3 |
| Vcc (V) | 3 - 30 |
| Width (mm) | 3 |
μPC1251, μPC358 are dual operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of Class C push-pull circuit and a 50μA (TYP.) constant current, and a low current consumption. In addition, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC1251 is suited for a wide operating ambient temperature use due to its temperature expansion type, while μPC358 is for general-purpose usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC451, μPC324 which are quad types with the same circuit configuration are also available under this series of operational amplifiers.