Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ± 2mV (TYP.)
  • Input Offset Current: ± 5nA (TYP.)
  • Large Signal Voltage Gain: 100000 (TYP.)
  • Internal Frequency Compensation
  • Output Short-Circuit Protection

Description

μPC1251, μPC358 are dual operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of Class C push-pull circuit and a 50μA (TYP.) constant current, and a low current consumption. In addition, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC1251 is suited for a wide operating ambient temperature use due to its temperature expansion type, while μPC358 is for general-purpose usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC451, μPC324 which are quad types with the same circuit configuration are also available under this series of operational amplifiers.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85, -40 to +125
Bandwidth (MHz)0.5
Offset Voltage (Max) (mV)7
IBIAS (nA)14
IOUT (A)0.02
CMRR (dB)70
PSRR (db)100
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)0 - V+-1.5, 3 - 30
Output Voltage Swing Range (V)0 - V+-1.5
IS per Amp (mA)0.7
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
VS (Min) (V)3
VS (Max) (V)30, 32
Topology [Rail 1]-
Enable-
Dual Supply Range (V)V+-15V(Max.)
Input Offset Voltage Vio (Max) (mV (±))7
Supply Current Icc/Idd (Max) (mA)0.7, 1.2
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4 x 1.880.65
SOP5 x 4 x 1.881.27
SOP—80.65
TSSOP4 x 3 x 1.280.65
TSSOP3 x 3 x 1.0380.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
UPC1251G2-APActiveAvailable2030 MarOut of StockSOPTube1
UPC1251G2-E1-AActiveN/AIn StockSOP1ku | $0.4971JAPANJAPAN
UPC1251G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.393Embossed Tape1THAILANDJAPAN
UPC1251GR-9LG-E1-AActiveAvailable2030 MarIn StockTSSOP1ku | $0.3031MALAYSIAJAPAN
UPC1251MP-KAA-E1-AActiveAvailable2030 MarIn StockTSSOP1ku | $0.343Embossed Tape1JAPANJAPAN