Description
Support is limited to customers who have already adopted these products.
Nch Dual MOSFET 60V 0. 1A 2. 7ohm MAX. 6pinMM/SC-74
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| UPA606CT-T1-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | MM | 6# | Yes |
| UPA606CT-T1-AT | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | MM | 6# | Yes |
| UPA606CT(0)-T1-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | MM | 6# | Yes |
| UPA606CT(0)-T1-AT | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | MM | 6# | Yes |
Loading
Log in required to subscribe
- Application NotePDF 596 KB R07AN0051EJ0100 Rev.1.00 Apr 27, 2026Compares the thermal performance of automotive power MOSFETs in the TOLL (TO-Leadless) package and its derivatives, including the TOLT (TO-Leaded Top-side Cooling) package. The information presented in this document is intended to serve as a comprehensive guideline for designing high-power automotive systems.
- Application NotePDF 936 KB R07AN0050EJ0100 Rev.1.00 Dec 03, 2025Measurement frequency and the influence of parasitic inductance are crucial in capacitance measurements for Power MOSFETs. Split-gate structures, with their low Crss and higher Ciss, face challenges from parasitic inductance, making high-frequency measurements difficult. In contrast, standard-gate trench structures allow relatively accurate results. The influence of parasitic inductance in actual measurements is examined from various perspectives.
- GuidePDF 988 KB R07ZZ0016EJ0100 Rev.1.00 Dec 03, 2025The diagrams in this document show the recommended mounting pad layout dimensions for Renesas Power MOSFETs. In actual PCB design, optimization should consider mounting density, mountability, dimensional tolerances, and other relevant factors.
- Application NoteAI-generated Summary: The document outlines derating standards for Power MOSFETs and IGBTs, emphasizing temperature, humidity, voltage, current, and power limits to ensure device reliability. It discusses package type selection between hermetic sealed and plastic molded types, highlighting the advantages of surface-mount packages for miniaturization. It also details precautions for physical handling, including proper lead forming, cutting, and mounting techniques to prevent stress and damage during installation.
- DatasheetPDF 168 KB R07DS1288EJ0200 Rev.2.00 Jul 24, 2015
- DatasheetPDF 168 KB R07DS1288EJ0200 Rev.2.00 Jul 24, 2015
Recommended Documents (1)
- DatasheetPDF 168 KB R07DS1288EJ0200 Rev.2.00 Jul 24, 2015
Datasheets (1)
- GuidePDF 988 KB R07ZZ0016EJ0100 Rev.1.00 Dec 03, 2025The diagrams in this document show the recommended mounting pad layout dimensions for Renesas Power MOSFETs. In actual PCB design, optimization should consider mounting density, mountability, dimensional tolerances, and other relevant factors.
Manuals & Guides (1)
- Application NotePDF 596 KB R07AN0051EJ0100 Rev.1.00 Apr 27, 2026Compares the thermal performance of automotive power MOSFETs in the TOLL (TO-Leadless) package and its derivatives, including the TOLT (TO-Leaded Top-side Cooling) package. The information presented in this document is intended to serve as a comprehensive guideline for designing high-power automotive systems.
- Application NotePDF 936 KB R07AN0050EJ0100 Rev.1.00 Dec 03, 2025Measurement frequency and the influence of parasitic inductance are crucial in capacitance measurements for Power MOSFETs. Split-gate structures, with their low Crss and higher Ciss, face challenges from parasitic inductance, making high-frequency measurements difficult. In contrast, standard-gate trench structures allow relatively accurate results. The influence of parasitic inductance in actual measurements is examined from various perspectives.
- Application NoteAI-generated Summary: The document outlines derating standards for Power MOSFETs and IGBTs, emphasizing temperature, humidity, voltage, current, and power limits to ensure device reliability. It discusses package type selection between hermetic sealed and plastic molded types, highlighting the advantages of surface-mount packages for miniaturization. It also details precautions for physical handling, including proper lead forming, cutting, and mounting techniques to prevent stress and damage during installation.
Application Notes & White Papers (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.