Skip to main content
Renesas Electronics Corporation

Features

  • VDSS = −30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 15.5 mΩ MAX. (VGS = −10 V, ID = −17 A)
  • 4.5 V Gate-drive available
  • Small & thin type surface mount package with heat spreader
  • Pb-free and Halogen free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Application Block Diagrams

Interactive block diagram of the adjustable power supply design with USB PD input supports outputs from 5V to 20V and delivers up to 100W.
100W Adjustable Power Supply with USB PD Input
Efficient power supply with USB PD input, adjustable output voltage, and current settings.

Applied Filters: