Skip to main content
Renesas Electronics Corporation

Features

  • 4.0 V drive available
  • Low on-state resistance RDS(on)1 = 143 mΩ MAX. (VGS = –10 V, ID = –2.0 A) RDS(on)2 = 179 mΩ MAX. (VGS = –4.5 V, ID = –2.0 A) RDS(on)3 = 190 mΩ MAX. (VGS = –4.0 V, ID = –2.0 A)

Description

Support is limited to customers who have already adopted these products.

The µPA1918 is a switching device, which can be driven directly by a 4. 0 V power source. This device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Applied Filters: