Skip to main content
Renesas Electronics Corporation

Features

  • 1.8 V drive available
  • Low on-state resistance RDS(on)1 = 39 mΩ MAX. (VGS = –4.5 V, ID = –2.5 A) RDS(on)2 = 49 mΩ MAX. (VGS = –3.0 V, ID = –2.5 A) RDS(on)3 = 55 mΩ MAX. (VGS = –2.5 V, ID = –2.5 A) RDS(on)4 = 98 mΩ MAX. (VGS = –1.8 V, ID = –1.5 A)

Description

Support is limited to customers who have already adopted these products.

The µPA1916 is a switching device which can be driven directly by a 1. 8 V power source. This device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Applied Filters: