Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The UPA1856GR is a Pch Dual Power Mosfet -20V -4.5A 45Mohm Tssop8.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
UPA1856GR-9JG-E1-AObsoleteN/AOut of StockTSSOP8#Embossed Tape1Yes
UPA1856GR-9JG-E1-ATObsoleteN/AOut of StockTSSOP8#Embossed Tape1Yes
UPA1856GR(0)-9JG-E1-ATObsoleteN/AIn StockTSSOP8#Embossed Tape1Yes
UPA1856GR(0)-9JG-E2-ATObsoleteN/AOut of StockTSSOP8#Embossed Tape1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?