Skip to main content
Renesas Electronics Corporation
Ultra low cost, highly integrated LCD controller for analog LCD panels

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:QSH
Lead Count (#):80
Pkg. Dimensions (mm):12.0 x 12.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)80
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Analog RGB InputNo
CCFL/LED ControllerCCFL & LED
CVBS InputYes
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Digital RGB/Y CbCr Input16 bit
Dual View OutputNo
External OSDNo
LVDS InputNo
LVDS OutputNo
Length (mm)12
MCU/MPUIntegrated
MIPI-CSI2 inputNo
MOQ238
Memory SupportNo
OSD Colors8x2 Color/8-Bit Palette
OSD Font RAM75
OSD Font ROM202
OSD TypeFont
Output Resolution (Max)WQVGA
PIPNo
Pkg. Dimensions (mm)12.0 x 12.0 x 0.00
Pkg. TypeTQFP
Qualification LevelAutomotive
S-Video InputYes
SCART InputNo
Secondary OutputPseudo BT.656 (decoder only)
TCON OutputAnalog
TTL OutputNo
Touch-screen ControllerNo
Width (mm)12
YPbPr InputNo

Description

Support is limited to customers who have already adopted these products.

The TW8827 is an ultra low cost, highly integrated LCD TFT flat panel controller supporting analog panels. To reduce BOM cost, TW8827 integrates a NTSC/PAL/SECAM video decoder supporting CBVS & S-Video inputs, an 8-bit MCU, a CCFL controller and a LED controller. The TW8827 integrates a high quality NTSC/PAL/SECAM 2D video decoder and a 2D De-interlacer/Scaler. In addition, 16-bit digital RGB/YCbCr inputs are supported through built-in digital interface.