Features
- PROFINET stack, CPU, RAM and PHYs integrated
- Internal 3-Port IRT Switch with 8 priority levels
- Parallel and serial host interface
- PROFINET version 2.3 for RT and IRT
- BGA housing 15 x 15 mm² with 1 mm pitch for inexpensive PCBs
- Approx. 800 mW power dissipation
- Required area: 260 mm² for the complete interface (RJ45)
Description
The PROFINET IO Device Chip TPS-1 reduces the time and cost efforts for implementing to a minimum and provides device manufacturers with a fast, easy and cost-saving integration of a PROFINET IO device interface.
Renesas Electronics, a leading provider of ultra-modern semiconductor solutions, and Phoenix Contact enter into a strategic partnership. Both companies work together in marketing and distributing the PROFINET IO Device Chip TPS-1 developed both by Phoenix Contact and Siemens. The TPS-1 Chip will be available together with the ERTEC 200/400 PROFINET controllers developed by Siemens through worldwide sales channels of Renesas Electronics.
Within the scope of the planned collaboration, Renesas Electronics builds worldwide distribution and customer support for the PROFINET Device Chip TPS-1 via its distribution network. Phoenix Contact will be responsible for the maintenance and further development of the software components associated with the TPS-1 PROFINET Chip and provide support in answering system-related questions regarding PROFINET and the realization of special customer-specific solutions.
Applications
- Factory automation equipment
- Remote I/O
- Communication module
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|
| MC-10105F1-821-FNA-M1-A | Obsolete | N/A | In Stock | BGA | 1ku | $24.44 | 196# | 3 | Yes | -40 to +85 |
Filters
Applied Filters
- DocumentTXT 1 KB D015714_V0180_MyPages_readme Sep 17, 2024Related Files:
- Application NotePDF 3.66 MB R19AN0035ED0302 Rev.3.02 Aug 19, 2024AI-generated Summary: The document provides comprehensive guidelines for developing PROFINET field devices using the TPS-1 single-chip interface. It covers the TPS-1 architecture, firmware, driver APIs, and development tools. Key topics include device configuration, communication protocols, cyclic and acyclic data exchange, IRT communication, firmware updates, and security features. It also details mechanical requirements, certification processes, and hardware/software checklists essential for successful device implementation and integration within PROFINET networks.
- Manual - Development ToolsPDF 2.44 MB R21UT0247ED0102 Rev.1.02 Sep 12, 2023
- Manual - HardwarePDF 1.93 MB R21UT0243ED0104 Rev.1.04 Sep 12, 2023
- Manual - Development ToolsPDF 708 KB R21UT0239ED0103 Rev.1.03 Sep 12, 2023
- Manual - Development ToolsPDF 2.79 MB R21UT0238ED0105 Rev.1.05 Sep 12, 2023
- Manual - Development ToolsPDF 2.52 MB R21UT0237ED0105 Rev.1.05 Sep 12, 2023
- Manual - Development ToolsPDF 2.58 MB R21UT0236ED0106 Rev.1.06 Sep 12, 2023
- Manual - HardwareTPS-1 User's Manual: Hardware Rev.1.10RECOMMENDEDPDF 2.82 MB R19UH0081ED0110 Rev.1.10 Aug 21, 2023
- Application NoteAI-generated Summary: The guide explains how to start the TIA Portal software, create a new project, and register a PLC for PROFINET communication. It details selecting the PLC model, adding the device, and configuring the PLC’s IP address within the project. The instructions include navigating the Devices and Networks tab and setting unique IP addresses to enable communication between devices.
- Application NoteAI-generated Summary: This section explains how to configure a new PROFINET slave device in the CODESYS software environment. It covers creating a new project, installing the GSDML file that describes the PROFINET device, and adding the device to the project’s device tree. The guide details selecting the device repository, installing the GSDML XML file named "GSDML-V2.31-Renesas-Template-20160520.xml," and verifying successful installation. Finally, it instructs on adding the device under the Ethernet category within the CODESYS device tree.Related Files:
- Manual - HardwareTPS-1 User's Manual: Hardware Rev.1.10RECOMMENDEDPDF 2.82 MB R19UH0081ED0110 Rev.1.10 Aug 21, 2023
Recommended Documents (2)
Datasheets (1)
- Manual - Development ToolsPDF 2.44 MB R21UT0247ED0102 Rev.1.02 Sep 12, 2023
- Manual - HardwarePDF 1.93 MB R21UT0243ED0104 Rev.1.04 Sep 12, 2023
- Manual - Development ToolsPDF 708 KB R21UT0239ED0103 Rev.1.03 Sep 12, 2023
- Manual - Development ToolsPDF 2.79 MB R21UT0238ED0105 Rev.1.05 Sep 12, 2023
- Manual - Development ToolsPDF 2.52 MB R21UT0237ED0105 Rev.1.05 Sep 12, 2023View More (7)
Manuals & Guides (7)
- Application NotePDF 3.66 MB R19AN0035ED0302 Rev.3.02 Aug 19, 2024AI-generated Summary: The document provides comprehensive guidelines for developing PROFINET field devices using the TPS-1 single-chip interface. It covers the TPS-1 architecture, firmware, driver APIs, and development tools. Key topics include device configuration, communication protocols, cyclic and acyclic data exchange, IRT communication, firmware updates, and security features. It also details mechanical requirements, certification processes, and hardware/software checklists essential for successful device implementation and integration within PROFINET networks.
- Application NoteAI-generated Summary: The guide explains how to start the TIA Portal software, create a new project, and register a PLC for PROFINET communication. It details selecting the PLC model, adding the device, and configuring the PLC’s IP address within the project. The instructions include navigating the Devices and Networks tab and setting unique IP addresses to enable communication between devices.
- Application NoteAI-generated Summary: This section explains how to configure a new PROFINET slave device in the CODESYS software environment. It covers creating a new project, installing the GSDML file that describes the PROFINET device, and adding the device to the project’s device tree. The guide details selecting the device repository, installing the GSDML XML file named "GSDML-V2.31-Renesas-Template-20160520.xml," and verifying successful installation. Finally, it instructs on adding the device under the Ethernet category within the CODESYS device tree.Related Files:
- Application NoteAI-generated Summary: This guide explains how to create a new project and connect devices using CODESYS software for PLC programming. It covers starting CODESYS, creating a new standard project, selecting the device and programming language, and managing project components in a tree structure. The example uses a PROFINET I/O stack and CODESYS Control Win V3 with Structured Text programming language.
- Application NoteAI-generated Summary: The document details the startup procedures for the TPS-1 Solution Board, covering toolkit preparation, stack image creation, board setup, and firmware updates. It explains connecting the main board to a computer, configuring network and terminal settings, and booting the board. The manual also guides writing sample programs for the CPU board and starting PROFINET communication, including device naming and software PLC connection. Additional sections cover flash memory erasure and appendices.Related Files:
Application Notes & White Papers (5)
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- DocumentTXT 1 KB D015714_V0180_MyPages_readme Sep 17, 2024Related Files:
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
TPS-1 Low-Cost Solution Kit
The TPS-1 Low-Cost Solution Kit allows a simple and efficient PROFINET IRT device design using the market-proven TPS-1 PROFINET IRT device chip that combines easy integration, extraordinary robustness, and outstandingly low power dissipation. It provides a flexible evaluation environment that... Read More