Skip to main content
Renesas Electronics Corporation
Single-Chip Interface for PROFINET RT/IRT

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:pkg_8401
Lead Count (#):196
Pkg. Dimensions (mm):15 x 15 x 1.81
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeBGA
Lead Count (#)196
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85
Assembly LocationJAPAN
Ethernet Remarks2ch
Family NameTPS-1
I/O Ports48
Lead CompliantYes
Length (mm)15
MOQ595
On-chip OscillatorNo
Operating Freq (Max) (MHz)100
Operating Voltage Range (V)0.9 - 1.1
PLLYes
Pkg. Dimensions (mm)15 x 15 x 1.81
RemarksIndustrial communication, include PROFINET Device IP and 2port PHY, Power Supply = VDD = 0.9 to 1.1 V, VDDIO = 3.0 to 3.6V
SPI (ch)1
Tape & ReelNo
Thickness (mm)1.81
TimerWatchdog Timer x 1-ch
UART (ch) (#)1
Wafer Fab LocationJAPAN
Width (mm)15

Description

The PROFINET IO Device Chip TPS-1 reduces the time and cost efforts for implementing to a minimum and provides device manufacturers with a fast, easy and cost-saving integration of a PROFINET IO device interface.

Renesas Electronics, a leading provider of ultra-modern semiconductor solutions, and Phoenix Contact enter into a strategic partnership. Both companies work together in marketing and distributing the PROFINET IO Device Chip TPS-1 developed both by Phoenix Contact and Siemens. The TPS-1 Chip will be available together with the ERTEC 200/400 PROFINET controllers developed by Siemens through worldwide sales channels of Renesas Electronics.

Within the scope of the planned collaboration, Renesas Electronics builds worldwide distribution and customer support for the PROFINET Device Chip TPS-1 via its distribution network. Phoenix Contact will be responsible for the maintenance and further development of the software components associated with the TPS-1 PROFINET Chip and provide support in answering system-related questions regarding PROFINET and the realization of special customer-specific solutions.