Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Gen IV technology
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Wide gate safety margin
    • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • Achieves increased efficiency in both hard- and soft-switched circuits
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Easy to drive with commonly-used gate drivers
  • RoHS-compliant and Halogen-free packaging

Description

The TP65H070G4LSG 650V 72mΩ Gallium Nitride (GaN) FET is a normally-off device built using our Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.

Renesas' GaN power products offer improved efficiency over silicon through lower gate charge, lower crossover loss, and smaller reverse recovery charge. 

The TP65H070G4LSG is offered in a performance PQFN88 with a common source package configuration.

Applications

  • Datacom
  • Broad industrial
  • PV inverter
  • Servo motor
Part NumberStatusSamplesStockPackageCarrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)
TP65H070G4LSGNRNDN/AOut of StockPQFN88Tape & Reel3Surface Mount-55 to +150°C

Renesas Boards & Kits

Support Communities

  1. Footprint for GaN, PQFN88 with KS port

    Hi, I'd like to use the TP65H070G4LSGBEA for next development item. I requested to create the footprint from REL web. However, it has not reference document, REL could not create it.Can I get it from you? BR, ACGUY

    Jan 6, 2026
  2. Inquiry on Longevity and Comparison of SuperGaN FETs

    Dear Team, I would like to inquire about the general longevity of our SuperGaN FETs. Specifically, for the TP65H070G4LSG and TP65H070G4LSGB, could you please clarify the differences between these two parts, apart from the pinout (PQFN88 package)? Which part would be more recommended for use in new projects? Additionally, do ...

    Nov 22, 2024
  3. TP65H070LDG

    Hi, I use in our new project TP65H070LDG Is it active part? Best Regards Boris Voznesensky

    Nov 18, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?