Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
27-Bit Registered Buffer for DDR2

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:AFG96
Lead Count (#):96
Pkg. Dimensions (mm):11.5 x 5.0 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)96
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)11.5
MOQ270
Moisture Sensitivity Level (MSL)3
Package Area (mm²)57.5
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)11.5 x 5.0 x 1.2
Qty. per Carrier (#)270
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.2
Width (mm)5

Description

Not recommended for new designs