Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Frequency Range (MHz)
Gain (dB)
Noise Figure (dB)
OP1dB (dBm)
Input Supply Range (V)
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Temp. Range (°C)
Lead Count (#)
Pkg. Type
Radiation Tolerant 500MHz to 6.5GHz RF Amplifier
Active
Samples Available
500 - 6500
16.6
2.2
21.5
3.15 - 5.25
30, 50
43
-55 to +105°C
16
QFN
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Frequency Range (MHz)
Enabled
Frequency Range (MHz)
OP1dB (dBm)
Enabled
OP1dB (dBm)
Input Supply Range (V)
Enabled
Input Supply Range (V)
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Temp. Range (°C)
Enabled
Temp. Range (°C)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products