Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Continuous Switch Current (max) (A)
Rating
FET Pass Device Type
RON (mohm) typ. @ Tj = 25 °C (mohm)
Supply Voltage (min) (V)
Supply Voltage (max) (V)
SWI Input Voltage (min) (V)
SWI Input Voltage (max) (V)
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
Radiation Hardened 10A PMOS Load Switch
Active
Samples Available
10
Space
PMOS
14
—
—
3
5.5
-55 to +125°C
100
75
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
14
Radiation Hardened 10A NMOS Load Switch
Active
Samples Available
10
Space
NMOS
25
3
5.5
0
3.5
-55 to +125°C
100
75
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
14
Radiation Hardened 10A PMOS Load Switch
Active
Samples Available
10
Space
PMOS
14
—
—
3
5.5
-55 to +125°C
—
75
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
14
Radiation Hardened 10A NMOS Load Switch
Active
Samples Available
10
Space
NMOS
25
3
5.5
0
3.5
-55 to +125°C
—
75
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
14
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Continuous Switch Current (max) (A)
Enabled
Continuous Switch Current (max) (A)
Rating
Enabled
Rating
FET Pass Device Type
Enabled
FET Pass Device Type
RON (mohm) typ. @ Tj = 25 °C (mohm)
Enabled
RON (mohm) typ. @ Tj = 25 °C (mohm)
SWI Input Voltage (min) (V)
Enabled
SWI Input Voltage (min) (V)
SWI Input Voltage (max) (V)
Enabled
SWI Input Voltage (max) (V)
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products