Overview
Description
This Renesas Promotion Board is pre-programmed to work with the GUI provided on the included DVD to demonstrate the key low power capabilities of the RL78/L12 device along with its direct drive LCD functionality. The RPBRL78L12 includes an RL78/L12 CPU board with custom segment LCD integrated, On-Chip Debugger (OCD), Eclipse-based e2 studio (an Integrated Development Environment, IDE), free-of-charge GNU compiler, example embedded code, and extensive documentation. This device family is also fully supported by our key development partner IAR Systems.
Package Content
- YRPBRL78L12 promotion board
- USB Type A / Mini-B cable
- Screwdriver to adjust the potentiometer voltage
- DVD containing all the software, tools, and documentation needed to quickly start evaluating the product:
- Demonstration and evaluation GUI
- e2 studio IDE for RL78 and GCC for Renesas RL78 compiler
- USB interface driver for GUI and user communication
- Debugging and programming sample code and documentation
Features
- e2 studio IDE for RL78 and GCC for Renesas RL78 compiler are included. These packages contain no code size limitations.
- Full documentation is included for the Renesas software tools and the RL78/L12 device.
Applications
Design & Development
Software & Tools
Software Downloads
Videos & Training
Additional Videos
Support
Support Communities
- What is E2OB? at YRPBRL78G11
Hi all, I found the promotion board "YRPBRL78G11" on Renesas web page. There is an emulator named E2OB.Since the circuit diagram has not been released yet, I do not know the details, but it looks like a simple emulator.https://www.renesas.com/en-eu/ ...
Oct 11, 2017 - RL78/L12 UART
hello, Is there any UART demo code for RL78L12 (YRPBRL78L12)? Thanks & Regards, Manan Patel
Apr 7, 2020 - Provide e2 studio code generator setting for LCD and clock.
Hello, I'm using YPRBL78L12 Dk board example are run fine but I want to create my own project for my application using e2 studio, so I want code generate setting for this microcontroller(R5f10RLC). Note: Example code does not support the code generate feature of e2 studio. Thanks -Nikunj
Mar 3, 2021