| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| GPIOs (#) | 12 |
| ACMP Channels (#) | 2 |
| CNT/DLY (Max) (#) | 5 |
| D Flip-flops (DFFs) (#) | 15 |
| Pipe Delay | 16-stage |
| Interface | I2C |
| Memory Type | OTP |
| Pkg. Type | STQFN |
| Lead Count (#) | 20 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 |
| Temp. Range (°C) | -40 to +85°C |
| # of Programable Delays (#) | 1 |
| LUTs (Max) (#) | 17 |
| Nominal VDD | 2.3 - 5.5 |
| Oscillator Type | LF OSC, Ring OSC |
| Special Features | DC/DC Boost Converter & Buzzer Driver |
| Temperature Sensor (ch) (#) | 1 |
| VDD2 (V) | 3 - 13.2 |
The SLG7RN47748 DC/DC boost converter and buzzer driver provides a small, low-power component for commonly used mixed-signal and H-Bridge functions. The mixed-signal IC is housed in a 2mm x 3mm STQFN package, which is optimal for use with small devices. Configurable PWM macrocells in combination with special high-voltage outputs are useful for motor drive or load drive applications. High-voltage pins allow users to design smart level translators or to drive the high-voltage, high-current load.