Skip to main content
Renesas Electronics Corporation

Features

  • Pre-configured LED-control and LED-driver designs
  • PWM and signal-generation options
  • Backlight and RGB-control implementations
  • Programmable logic and timing
  • Compact package choices
  • Ready for evaluation and further customization

Description

The SLG7LD is a portfolio of pre-configured GreenPAK™ LED control IC standard designs for LED control, LED driving, PWM generation, display backlighting, and RGB control. The collection includes compact LED-control designs, PWM-based implementations, backlight controllers, LED drivers, and RGB-control solutions.

Each standard design is ready for evaluation and can be customized for specific timing, PWM behavior, input control, channel logic, and package requirements.

These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C, 0 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN1.0 x 1.28—
STQFN1.6 x 1.612—
STQFN2.0 x 2.214—
STQFN1.6 x 2.014—
STQFN2 x 320—
TDFN2 x 280.5
TDFN2 x 28—
TDFN2.5 x 2.5120.4

Applications

  • Status and indicator LEDs
  • Display backlight control
  • RGB and multi-state lighting control
  • Consumer, computing, and embedded systems

Applied Filters: