Features
- Optimized for all high-side Power-Rail Control Applications in Single Li-ion Powered Devices, Set-top Boxes, Tablet PCs, Hard-disk & Solid-state Drives, and PCI/PCIe Cards
- 18 mΩ RDSON
- Maximum Continuous FET Current: 2 A
- Supply Voltage: 2.5 V ≤ VDD ≤ 3.6 V
- Wide Input Voltage Range: 0.85 V ≤ VD ≤ Up to VDD
- Capacitor-adjustable VS Slew-rate Control
- Two-stage Overcurrent Protection:
- Fixed-threshold, 2.7 A Active Current Limit
- Fixed 0.9 A Short-circuit Current Limit
- Fast VS Discharge when OFF
- VS Discharge Disable Option – SLG59M1721V
- Thermal Shutdown Protection
Description
The SLG59M1720V is a high performance 18 mΩ, 2.0 A single‑channel nFET load switch which can operate with a 2.5 V to 3.6 V VDD supply to switch power rails from as low as 0.85 V up to the supply voltage. The SLG59M1720V incorporates two‑level overload current protection, thermal shutdown protection, fast output discharge, and in-rush current control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1720V achieves a stable 18 mΩ RDSON across a wide input voltage range and over temperature. In addition, the SLG59M1720V’s package also exhibits low thermal resistance for high‑current operation using proprietary CuFET technology. Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1720V is packaged in a space-efficient, low thermal resistance, RoHS‑compliant 1.0 mm x 1.4 mm STDFN package.
Applications
- GPS Devices
- Notebook & Tablet PCs
- Smartphones
- Portable Consumer Electronics
- Portable Bar-Code Scanners
- Portable POS Terminals
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|---|
| SLG59M1720V | Obsolete | N/A | Out of Stock | Package | Tape & Reel | 1 | Yes | |
| SLG59M1720VTR | Obsolete | N/A | Out of Stock | Package | 6# |
- GuideGreenFET load switches are designed for efficient high‑side power control in low‑voltage applications. These devices combine low RDS(on), compact packaging, and integrated protection features to replace discrete designs, reducing PCB space and improving system reliability. This guide enables engineers to quickly compare key parameters and select the optimal device for their application.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- GuideGreenFET load switches are designed for efficient high‑side power control in low‑voltage applications. These devices combine low RDS(on), compact packaging, and integrated protection features to replace discrete designs, reducing PCB space and improving system reliability. This guide enables engineers to quickly compare key parameters and select the optimal device for their application.
Manuals & Guides (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Schematics & Design Files (6)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Software & Tools (6)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.