Skip to main content
Renesas Electronics Corporation

Features

  • Optimized for all high-side 3V to 5V power-rail control applications in single Li-ion powered devices, set-top boxes, tablet PCs, hard-disk/solid-state drives, and PCI/PCIe cards
  • 19mΩ RDSON
  • Maximum continuous FET current: 2A
  • Supply voltage: 2.5V ≤ VDD ≤ 5.5V
  • Wide input voltage range: 0.85V ≤ VD ≤ Up to VDD
  • Capacitor-adjustable VS slew-rate control
  • Thermal shutdown protection
  • Other options available:
    • Fast VS discharge
    • Fixed VS slew rate
  • Package: STDFN-6 (1.0mm x 1.4mm x 0.55mm)

Description

The SLG59M1618V is a 1.4mm², 19mΩ integrated power switch with VS slew-rate control and thermal protection. This 19mΩ 2.0A single-channel load switch is able to switch 0.85V to 5V power rails and is packaged in an ultra-small 1.0mm x 1.4mm package.

Parameters

AttributesValue
Input Quiescent Current Channel 1, typ (µA)100
Input Quiescent Current Channel 1, max (µA)120
Input Quiescent Current when OFF Channel 1, max (µA)1
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Over Temperature Protection (OTP)No
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Applications

  • Notebook power rail switching
  • Tablet power rail switching
  • Smartphone power rail switching

Applied Filters: