| CAD Model: | View CAD Model |
| Pkg. Type: | STDFN-4 |
| Pkg. Code: | |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | 1.0 x 1.0 mm |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 4 |
| Temp. Range (°C) | -40 to +85°C |
| Current Monitor Output | No |
| Discharge Circuit | Yes |
| Enable | Active High |
| FET Pass Device Type | Single N-Channel |
| IDS (A) | 1 |
| IDS Channel 1 (A) | 1 |
| Input Quiescent Current Channel 1, max (µA) | 40 |
| Input Quiescent Current Channel 1, typ (µA) | 27 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 3 |
| Input Quiescent Current when OFF Channel 1, typ (µA) | 0.4 |
| Internal TVS Surge Protection | No |
| Output Discharge Circuit | Yes |
| Output Voltage Slew Rate set by | No |
| Over Current Protection (OCP) | No |
| Over Temperature Protection (OTP) | Yes |
| Over Voltage Protection | No |
| Parametric Category | Load Switches |
| Pkg. Dimensions (mm) | 1.0 x 1.0 mm |
| Pkg. Type | STDFN-4 |
| Power Good (PG), FAULT indicator | No |
| Power Monitor Output | No |
| Protection Features | RCB, TSD |
| RDSON (Typ) (mΩ) | 14.6 |
| RDSON (Typ) Channel 1 (mΩ) | 14.6 |
| Ramp Control | No |
| Reverse current blocking | Yes |
| Reverse voltage detection | No |
| Short Circuit Protection | No |
| Undervoltage Protection | No |
| VD/VIN (Max) | 1.9 |
| VD/VIN (Min) | 0.85 |
| VIN Channel 1 max. (V) | 1.9 |
| VIN Channel 1 min. (V) | 0.85 |
| VIN Range (V) | 0.85 - 1.9 |
| VIN Range Channel 1 (V) | 0.85 - 1.9 |
| VIN max. (V) | V1.9 |
| VIN min. (V) | V0.85 |
| VOUT Discharge Circuit | Yes |
The SLG59M1571V single N-channel reverse blocking load switch is designed for load switching applications. The part comes with one 14.6mΩ 1.0A rated MOSFET with reverse blocking and is controlled by a single ON control pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.