Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimized for smartphone, notebook/tablet PC applications
  • 7.3mΩ RDSON while supporting 9A
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 1.0V ≤ VD ≤ VDD
  • Output voltage slew-rate control by an external capacitor
  • Overcurrent and over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Description

The SLG59M1568V single N-channel load switch is designed for load switching applications. The device comes with one 9A-rated MOSFET switched on by an ON control pin. Turn-on time for the MOSFET is independently adjusted by an external capacitor.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)1
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)50
Input Quiescent Current Channel 1, max (µA)75
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Input Quiescent Current when OFF Channel 1, max (µA)1
RDSON (Typ) Channel 1 (mΩ)7.3
IDS Channel 1 (A)9
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 112 - 12
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-141.0 x 3.0 mm140.4
STDFN-141.0 x 3.0 mm14

Applications

  • Consumer Electronics
  • Portable Tablets and Notebooks
  • PCs and PC Peripherals
  • Commercial and Industrial Electronics
  • Printers
  • Servers
  • Embedded PCs
  • Data Communications Equipment
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG59M1568VActiveAvailableIn StockSTDFN-141ku | $0.30114#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN
SLG59M1568VTRActiveN/AOut of StockSTDFN-1414#-40 to +85°C

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?