Skip to main content
Renesas Electronics Corporation

Features

  • Optimized for smartphone, notebook/tablet PC applications
  • 17mΩ RDSON while supporting 2.5A
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • Output voltage slew-rate control by an external capacitor
  • Overcurrent and over-temperature protection
  • Sleep mode current (IDDOFF) in low µA range

Description

The SLG59M1545V is a 17mΩ 2.5A single‑channel load switch that can switch 0.85V to 5.5V power rails. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)75
Input Quiescent Current Channel 1, max (µA)100
Input Quiescent Current when OFF Channel 1, max (µA)1
RDSON (Typ) Channel 1 (mΩ)17
IDS Channel 1 (A)2.5
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitNo
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 13.7 - 3.7
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-20 to +70°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-81.0 x 1.6 mm80.4
STDFN-81.0 x 1.6 mm8

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Applied Filters: