Skip to main content
Renesas Electronics Corporation
5.5V, 17mΩ, 2.5A Load Switch with Protection Features

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):1.0 x 1.6 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Temp. Range (°C)-20 to +70°C
Current Monitor OutputNo
Discharge CircuitNo
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)2.5
IDS Channel 1 (A)2.5
Input Quiescent Current Channel 1, max (µA)100
Input Quiescent Current Channel 1, typ (µA)75
Input Quiescent Current when OFF Channel 1, max (µA)1
Internal TVS Surge ProtectionNo
Output Discharge CircuitNo
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 13.7 - 3.7
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Over Сurrent Protection Setting Range (A)3.7 - 3.7
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 1.6 mm
Pkg. TypeSTDFN-8
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesFixed CL, TSD
RDSON (Typ) (mΩ)17
RDSON (Typ) Channel 1 (mΩ)17
Ramp ControlCapacitor
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionYes
Undervoltage ProtectionNo
VD/VIN (Max)VDD
VD/VIN (Min)0.85
VDD Range (V) (V)2.5 - 5.5
VDD max. (V)5.5
VDD min. (V)2.5
VDDl-VDDh (V)2.5 - 5.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Range (V)0.85 - 5.5
VIN Range Channel 1 (V)0.85 - 5.5
VIN max. (V)V5.5
VIN min. (V)V0.85
VOUT Discharge CircuitNo

Description

The SLG59M1545V is a 17mΩ 2.5A single‑channel load switch that can switch 0.85V to 5.5V power rails. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.