Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimized for smartphone and notebook/tablet PC applications
  • 17mΩ RDSON while supporting 2.5A
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.9V ≤ VD ≤ VDD
  • Output voltage slew-rate control by an external capacitor
  • Overcurrent and over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Description

The SLG59M1448V is a 17mΩ 2.5A single-channel load switch that can switch 0.9V to 5.5V power rails. The product is packaged in an ultra-small 1.0mm x 1.6mm package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.9
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)70
Input Quiescent Current Channel 1, max (µA)100
Input Quiescent Current when OFF Channel 1, max (µA)1
RDSON (Typ) Channel 1 (mΩ)17
IDS Channel 1 (A)2.5
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 13.7 - 3.7
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-81.0 x 1.6 mm80.4
STDFN-81.0 x 1.6 mm8—

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG59M1448VActiveAvailableIn StockSTDFN-81ku | $0.2588#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN
SLG59M1448VTRActiveN/AOut of StockSTDFN-88#-40 to +85°C

Renesas Boards & Kits