Features
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Four Analog Comparators (ACMP)
- Two Voltage References (Vref)
- Seventeen Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- One Selectable Continuous DFF/Latch or 3-bit LUT
- Four Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Five 8-bit Delays/Counters or 3-bit LUTs
- Two 16-bit Delays/Counters or 4-bit LUTs
- Asynchronous State Machine
- Eight States
- Flexible Input Logic from State Transitions
- Serial Communications
- I2C Protocol Compliant
- Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Additional Logic Functions – 2 Deglitch Filters with Edge Detectors
- Two Oscillators (OSC)
- Configurable 25kHz/2MHz
- 25MHz RC Oscillator
- Crystal Oscillator
- Power-On-Reset (POR)
- Eight Byte RAM + OTP User Memory
- RAM Memory Space that is Readable and Writable via I2C
- User-defined Initial Values Transferred from OTP
- Analog Temperature Sensor
Description
The SLG46537V/M provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46537V/M. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Try the Custom Part Configuration Utility.
Parameters
| Attributes | Value |
|---|---|
| GPIOs (#) | 18 |
| Special Features | ASM (8 states) |
| ACMP Channels (#) | 4 |
| CNT/DLY (Max) (#) | 7 |
| LUTs (Max) (#) | 17 |
| D Flip-flops (DFFs) (#) | 8 |
| Pipe Delay | 16-stage |
| # of Programable Delays (#) | 1 |
| Oscillator Type | Conf. OSC, RC OSC, Crystal OSC |
| Temperature Sensor (ch) (#) | 1 |
| Interface | I2C |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +85°C |
Application Block Diagrams
| Gaming Keyboard A power-efficient, highly integrated, and compact keyboard system with customizable RGB lighting and stable, low-latency wireless performance. | |
| Gaming Mouse A power-efficient, highly integrated, and compact mouse system with customizable RGB lighting and stable, low-latency wireless performance. | |
| Smart Wireless Door Lock NFC-charged smart lock with Bluetooth LE, secure pairing, and IoT control for easy, wire-free access. | |
| Infusion Level Monitor Using Capacitive Touch Sensing Infusion monitors track fluid levels, offering reliable alerts for diverse liquid tank applications. | |
| Elevator Control System Elevator control system with integrated real-time communication with main control, in/call, and out/call. | |
| Portable Ultraviolet (UV) Disinfector Foldable UV disinfector offers portable, eco-friendly sanitation with safety and charging features. | |
| Sensor Signal Conditioner to Linearize Results Sensor signal conditioner for linearizing sensors with minimal MCU load and small footprint. | |
| Smart Lock with Ultra-Low Power Wi-Fi & Bluetooth Low Energy Low-power smart lock system enabling secure, wireless control with fingerprint support. | |
| Smart Voice-Controlled Clotheshorse with Connectivity Smart clotheshorse system provides multiple control options with efficient power for easy laundry drying. |
Additional Applications
- Personal Computers and Servers
- PC Peripherals
- Consumer Electronics
- Data Communications Equipment
- Handheld and Portable Electronics