Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:HFBGA
Pkg. Code:pkg_6852
Lead Count (#):436
Pkg. Dimensions (mm):19 x 19 x 2.6
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4A
Bit Size32
Lead Count (#)436
Operating Freq (Max) (MHz)600
CAN (ch)0
Timer32-bit x 6-ch
DMANo
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85°C
Family NameSuperH
Length (mm)19
Pkg. Dimensions (mm)19 x 19 x 2.6
Width (mm)19

Description

The SH7785 uses an SH-4A CPU core with a maximum operating frequency of 600MHz. The four-way set-associative cache memory is divided into two 32-Kbyte areas, one for instructions and one for data. & The SH7785 incorporates an on-chip display unit (DU) which enables one-chip control of the LCD panel. In addition, the SH7785 has an on-chip 32-bit PCI bus controller (PCIC) which allows connections with LSI devices incorporating PCI interfaces. Connection to high-efficiency ASICs via a 64-bit width local bus rather than a PCI bus is also supported. & Finally, the SH7785 incorporates a wide range of peripheral functions such as DU, PCIC, DMAC, SCIF, FLCTL, TMU, SSI, HAC, MMCIF, etc.