Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_1738
Lead Count (#):440
Pkg. Dimensions (mm):21 x 21 x 2.1
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2025 Mar
CPUSH-4A
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)32
Lead Count (#)440
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)533
CAN (ch)2
I/O Ports171
Timer16-bit x 5-ch, 32-bit x 9-ch
ADC10-bit x 8-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Hi-Speed Support, USB Endpoints x 127, USB Isochronous Transfer Support
DMAYes
EthernetYes
RTCYes
LVD or PVDNo
Human Machine InterfaceDisplay Function
Temp. Range (°C)-40 to +85
Family NameSuperH
Lead CompliantNo
Length (mm)21
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)21 x 21 x 2.1
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)2.1
Width (mm)21

Description

The SH7734 has a CPU core with a maximum operating frequency of 533 MHz and on-chip 4-way set-associative cache memory with 32 kilobytes each for instruction and data. The SH7734 is equipped with a built-in 2D graphics accelerator function. As a display controller, it has a built-in display unit that supports RGB888 digital output. A built-in Gigabit Ethernet controller enables high-speed data transfer over a network. Other on-chip peripheral functions include USB 2.0 host/function, a DMA controller, serial interface, timers, serial sound interface, SD host interface, and multimedia card interface.