Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_8783
Lead Count (#):256
Pkg. Dimensions (mm):17 x 17 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (HD6417710BPV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH3-DSP
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)16
Lead Count (#)256
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)200
I/O Ports24
Timer32-bit x 3-ch
DMAYes
EthernetYes
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantYes
Length (mm)17
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)17 x 17 x 1.4
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.4
Width (mm)17

Description

The SH7710 Group is supported only for customers who have already adopted these products.