| CAD Model: | View CAD Model |
| Pkg. Type: | FBGA |
| Pkg. Code: | pkg_1715 |
| Lead Count (#): | 256 |
| Pkg. Dimensions (mm): | 17 x 17 x 1.9 |
| Pitch (mm): |
| RoHS (R5S76720D133BG) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH2A-FPU |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 32 |
| Lead Count (#) | 256 |
| Supply Voltage (V) | 3.1 - 3.5 |
| Operating Freq (Max) (MHz) | 133 |
| I/O Ports | 94 |
| Timer | 16-bit x 2-ch |
| USB | USB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer Support |
| DMA | Yes |
| Ethernet | Yes |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 17 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 17 x 17 x 1.9 |
| Pkg. Type | FBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.9 |
| Width (mm) | 17 |
The SH7786 Group is supported only for customers who have already adopted these products.