Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH726A, SH726B Group are high-performance microcontrollers incorporating SH2A-FPU cores. The SH726A and SH726B MCUs are equipped with a new bus controller that enables connection of quad-SPI flash ROM (serial type), which uses fewer connection pins, as external flash memory supporting direct data access. This reduces substantially the number of pins required for connection while maintaining access speeds equivalent to conventional parallel NOR flash. In addition to 216 MHz high-speed operation, 1.25 MB of on-chip RAM makes it possible to build compact and high-performance systems. They offer optimal solutions for control, communications, and audio systems.

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCUSBDMAEthernetRTCLVD or PVDTemp. Range (°C)Moisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R5S726A0D216FP#V0NRNDN/A2029 FebOut of StockContactLFQFP1ku | $7.79SH2A-FPU32001344KB120#3 - 3.6216MHz27316-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNo-40 to +853CHINA, JAPANJAPAN, TAIWAN
R5S726A0P216FP#VZNRNDN/AOut of StockContactLFQFP1ku | $15.22SH2A-FPU32001344KB120#3 - 3.6216MHz7316-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNo-40 to +853JAPANJAPAN, TAIWAN
R5S726A1D216FP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001344KB120#3 - 3.6216MHz27316-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNo-40 to +85
R5S726A1P216FP#VZNRNDN/A2029 FebOut of StockContactLFQFPSH2A-FPU32001344KB120#3 - 3.6216MHz27316-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNo-40 to +853
R5S726A1P216FP#XZNRNDN/A2029 FebOut of StockContactLFQFPSH2A-FPU32001344KB120#3 - 3.6216MHz27316-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNo-40 to +853
R5S726A2D216FP#V0NRNDN/A2029 FebOut of StockContactLFQFP1ku | $7.79SH2A-FPU32001344KB120#3 - 3.6216MHz27316-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNo-40 to +853JAPANJAPAN, TAIWAN
R5S726A2P216FP#VZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001344KB120#3 - 3.6216MHz7316-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNo-40 to +853
R5S726A3D216FP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2A-FPU32001344KB120#3 - 3.6216MHz27316-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNo-40 to +853
R5S726A3P216FP#VZNRNDN/A2029 FebOut of StockContactLFQFP1ku | $15.22SH2A-FPU32001344KB120#3 - 3.6216MHz27316-bit x 7-ch10-bit x 6-chUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNo-40 to +853JAPANJAPAN, TAIWAN

Support Communities

  1. SH726A

    Hi All, I am using SH726A controller. Need help to 1) enable program cache to speed up the processing time. 2)configure flash forfast processing. Thanks, Basanth S

    Dec 15, 2015
  2. SH726A

    Hi , I am newbi to SH726A  Software tools : IAR compiler ,E10A USB REquirement : To copy contents of ROM to RAM and run application on RAM. Require linker and CSTARTUP with relocation of vector table.

    Jan 9, 2015
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?