Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7265 Group is supported only for customers who have already adopted these products. The SH7260 Series or RZ Family are recommended for new designs.

Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCDACUSBDMAEthernetRTCLVD or PVDHuman Machine InterfaceTemp. Range (°C)
R5S72650P200BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU3200112KB272#3 - 3.6200MHz210716-bit x 9-ch, 32-bit x 1-ch10-bit x 8-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72651P200BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU3200112KB272#3 - 3.6200MHz210716-bit x 9-ch, 32-bit x 1-ch10-bit x 8-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72652P200BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU3200112KB272#3 - 3.6200MHz210716-bit x 9-ch, 32-bit x 1-ch10-bit x 8-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
R5S72653P200BGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU3200112KB272#3 - 3.6200MHz210716-bit x 9-ch, 32-bit x 1-ch10-bit x 8-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-40 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?