Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7205 Group is supported only for customers who have already adopted these products. The SH7260 Series or RZ Family are recommended for new designs.

Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCDACUSBDMAEthernetRTCLVD or PVDHuman Machine InterfaceTemp. Range (°C)
R5S72050W200BGObsoleteN/AIn StockRoHS:EN
RoHS:JA
FBGASH2A-FPU3200112KB272#3 - 3.6200MHz210716-bit x 9-ch, 32-bit x 1-ch10-bit x 8-ch8-bit x 2-chUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer SupportYesNoYesNoDisplay Function-20 to +85

Support Communities

  1. BSC in SH7205 (Wait and Page Access)

    Hi I have a question about the behavioral of the Bus State Controler in the SH7205 device.The datasheet says that a Buss acess is finished two cycles after the wait sigal is HIGH.But I the BSC only locking at the level of the Wait pin or is he ...

    Mar 16, 2018
  2. fmtool write error(0x00000080)? with external flash rom

    Does anyone know that what is error code 0x00000080?I am working on fmtool recently, and try to download my program to external flash rom (with sh7205).I downloaded the fmtool source and compiled it without any problem.And when I ran the code inside the external SDRAM manually, (modify ...

    Mar 2, 2012
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?