Description
The RX62G group has PWM output function which achieves high resolution (max. 312.5 psec). The combination of high resolution PWM output function and high CPU performance of RX core achieved higher accuracy of inverter/converter control.
Applications
- Industrial
- Office Automation
- Home appliances
| Part Number | Status | Samples | Longevity | Stock | RoHS | Package | Budgetary Price (USD) | Carrier Type | Family Name | Series Name | Group Name | CPU Architecture | Main CPU | Sub CPU | Floating Point Unit | Bit Length | Program Memory (KB) | Data Flash (KB) | RAM (KB) | ECC SRAM | Lead Count (#) | Pitch (mm) | Pkg. Dimensions (mm) | Number of Supply Voltage(s) (#) | Supply Voltage (V) | I/O Ports | DMAC or DTC | DMA (ch) | Temperature Sensor (ch) (#) | Power-On Reset | Watchdog Timer (ch) | External Memory Bus (bit) | DRAM I/F | 3D GPU | Accelerator | MOQ | Temp. Range (°C) | External Interrupt Pins (#) | LVD or PVD | Operating Freq (Max) (MHz) | Sub-clock (32.768 kHz) | On-chip Oscillator | Ethernet speed | Ethernet (ch) | EtherCat (ch) (#) | USB Ports (#) | USB FS (host ch/device ch) | USB HS (host ch/device ch) | USB SS (host ch/device ch) | PCI Express (generation and ch) | SCI or UART (ch) | SPI (ch) | QSPI (ch) | OSPI (ch) | I2C (#) | I3C (ch) | CAN (ch) | CAN-FD (ch) | Wireless | IrDA | LIN (#) | SDHI (ch) | High Resolution Output Timer | PWM Output (pin#) | 32-Bit Timer (ch) | 16-Bit Timer (ch) (#) | 8-Bit Timer (ch) | Standby operable timer | Asynchronous General Purpose Timer / Interval Timer (ch) | RTC | 16-Bit A/D Converter (ch) | 14-Bit A/D Converter (ch) | 12-Bit A/D Converter (ch) | 10-Bit A/D Converter (ch) | 24-Bit Sigma-Delta A/D Converter (ch) | 16-Bit D/A Converter (ch) | 12-Bit D/A Converter (ch) | 10-Bit D/A Converter (ch) (#) | 8-Bit D/A Converter (ch) | Analog Comparator (ch) | OPAMP (ch) (#) | PGA (ch) | Capacitive Touch Sensing Unit (ch) | Graphics LCD Controller | MIPI Interfaces (DSI) (ch) | MIPI Interfaces (CSI) (ch) | Camera I/F (Parallel) | Image Codec | 2D Drawing Engine | Segment LCD Controller | SSI (ch) | Security & Encryption | Debug Interface | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R5F562G7ADFH#V1 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | |||||
| R5F562G7ADFH#V3 | NRND | N/A | 2032 Dec | Out of Stock | Contact | LQFP | 1ku | $5.63 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | JAPAN | JAPAN, TAIWAN |
| R5F562G7ADFP#11 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | Full Carton (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 720 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | |||||
| R5F562G7ADFP#13 | NRND | N/A | 2032 Dec | Out of Stock | Contact | LFQFP | 1ku | $5.47 | Full Carton (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 100# | 0.5mm | 14 x 7 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 720 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA | JAPAN, TAIWAN |
| R5F562G7ADFP#V1 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | |||||
| R5F562G7ADFP#V3 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $5.47 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA, JAPAN | JAPAN, TAIWAN | |
| R5F562G7AGFH#V3 | NRND | N/A | Out of Stock | Contact | LQFP | 1ku | $6.02 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +105 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | JAPAN | JAPAN | |
| R5F562G7AGFP#V3 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $5.86 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +105 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA, JAPAN | JAPAN | |
| R5F562G7DDFH#V1 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | |||||
| R5F562G7DDFH#V3 | NRND | N/A | 2032 Dec | Out of Stock | Contact | LQFP | 1ku | $5.47 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | JAPAN | JAPAN, TAIWAN |
| R5F562G7DDFP#11 | NRND | N/A | In Stock | Contact | LFQFP | 1ku | $5.37 | Full Carton (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 720 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA | JAPAN, TAIWAN | |
| R5F562G7DDFP#13 | NRND | N/A | 2032 Dec | Out of Stock | Contact | LFQFP | 1ku | $5.37 | Full Carton (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 720 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA | JAPAN, TAIWAN |
| R5F562G7DDFP#V1 | NRND | N/A | In Stock | Contact | LFQFP | 1ku | $5.37 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA, JAPAN | JAPAN, TAIWAN | |
| R5F562G7DDFP#V3 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $5.37 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 128KB | 8KB | 8KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA, JAPAN | JAPAN, TAIWAN | |
| R5F562GAADFH#H1 | NRND | N/A | Out of Stock | Contact | LQFP | 1ku | $6.18 | Full Carton (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 480 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | JAPAN | JAPAN, TAIWAN | |
| R5F562GAADFH#V1 | NRND | N/A | In Stock | Contact | LQFP | 1ku | $6.18 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | JAPAN | JAPAN, TAIWAN | |
| R5F562GAADFH#V3 | NRND | N/A | 2032 Dec | Out of Stock | Contact | LQFP | 1ku | $6.18 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | JAPAN | JAPAN, TAIWAN |
| R5F562GAADFP#11 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $6.22 | Full Carton (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 720 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA | JAPAN, TAIWAN | |
| R5F562GAADFP#13 | NRND | N/A | 2032 Dec | Out of Stock | Contact | LFQFP | 1ku | $6.22 | Full Carton (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 720 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA | JAPAN, TAIWAN |
| R5F562GAADFP#V1 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $6.22 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA, JAPAN | JAPAN, TAIWAN | |
| R5F562GAADFP#V3 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $6.22 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA, JAPAN | JAPAN, TAIWAN | |
| R5F562GAAGFH#V3 | NRND | N/A | Out of Stock | Contact | LQFP | 1ku | $6.31 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +105 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | JAPAN | JAPAN | |
| R5F562GAAGFP#V3 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $6.16 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +105 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 1 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA, JAPAN | JAPAN | |
| R5F562GADDFH#V1 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | |||||
| R5F562GADDFH#V3 | NRND | N/A | 2032 Dec | Out of Stock | Contact | LQFP | 1ku | $5.75 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 112# | 0.65mm | 20 x 20 x 1.7 | 1# | 4 - 5.5 | 82 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | JAPAN | JAPAN, TAIWAN |
| R5F562GADDFP#11 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | Full Carton (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 720 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | |||||
| R5F562GADDFP#13 | NRND | N/A | 2032 Dec | Out of Stock | Contact | LFQFP | 1ku | $5.63 | Full Carton (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 720 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA | JAPAN, TAIWAN |
| R5F562GADDFP#V1 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $5.63 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA, JAPAN | JAPAN, TAIWAN | |
| R5F562GADDFP#V3 | NRND | N/A | In Stock | Contact | LFQFP | 1ku | $5.63 | Bulk (Tray) | RX | RX600 | RX62G | RX | RXv1 | No | Single | 32 | 256KB | 32KB | 16KB | No | 100# | 0.5mm | 14 x 14 x 1.7 | 1# | 4 - 5.5 | 76 | DTC | 0 | 1# | Yes | 2 | No | No | No | No | 1 | Ta = -40 to +85 | 8# | Yes | 100MHz | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 1 | 0 | 0 | 1# | 0 | 0 | 0 | No | No | 0 | 0 | No | 24 | 0 | 16# | 0 | No | 0 | No | 0 | 0 | 8 | 12 | 0 | 0 | 0 | 0 | 0 | 6 | 0 | 6 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG | 3 | CHINA, JAPAN | JAPAN, TAIWAN |
Filters
Applied Filters
- Application NoteThis application note explains how to implement the ADPCM Encoder/Decoder Library using Firmware Integration Technology(FIT). S2 Library can playback/record to use RX Family. The S2 library for the Renesas Microcomputer is written in optimized assembler.Related Files:
- Application NoteThis application note describes the SD Mode SD Memory Card driver which uses Firmware Integration Technology (FIT). This driver controls SD Memory Cards in SD mode using the SD Host Interface (SDHI) module included in Renesas Electronics RX Family microcontrollers.Related Files:
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Application NoteThis application note explains how to control and use serial flash memory with microcontrollers manufactured by Renesas Electronics.The control software accompanying this application note is upper-layer software that controls the serial flash memory as a slave device.Related Files:
- Application NoteThis application note explains how to control and use R1EX25xxx and HN58X25xxx Series SPI serial EEPROM, manufactured by Renesas Electronics, with Renesas microcontrollers. The control software accompanying this application note is upper-layer software that controls the serial EEPROM as a slave device.Related Files:
- Application NoteThis application note describes the RX Family Open Source FAT Filesystem M3S-TFAT-Tiny(Note) which uses Firmware Integration Technology (FIT). This module combines with RX Family M3S-TFAT-Tiny Memory Driver Interface module to interface each memory drivers.Related Files:
- Application NoteThis Application Note describes the M3S-TFAT-Tiny Memory Driver Interface module which uses Firmware Integration Technology (FIT). This module uses as memory driver interface to combine RX Family Open source FAT filesystem M3S-TFAT-Tiny FIT (TFAT FIT) with each memory drivers.Related Files:
- Application NoteThis application note describes a LONGQ Module Using Firmware Integration Technology. This module provides functions for creating and maintaining uint32_t circular buffersRelated Files:
- Application NoteThis application note describes a BYTEQ Module Using Firmware Integration Technology. This module provides functions for creating and maintaining byte-based circular buffers.Related Files:
- Application NoteThis application note describes methods of data management using the on-chip flash memory of RX MCUs from Renesas and how to use them. The flash memory data management module (DATFRX) is an upperlayer software module intended to be used for managing data in on-chip flash memory.Related Files:
- Application NoteThis application note describes the System Timer module which uses Firmware Integration Technology (FIT). This module uses System Timer to counts the year/month/day/hour/minute/seconds, and has simple scheduler function.Related Files:
- Application NoteDescribes methods of prohibiting access by third parties to the on-chip flash memory of Renesas MCUs for each connection configuration, and methods of protecting the on-chip flash memory during self-programming initiated by program developers and protection setters.
- GuideThis document describes migration from the timers in the M16C Family (Timer A and Timer B) to the timers in the RX Family (MTU2a, MTU3a and GPTWa).When this document explains the migration from the M16C Family to the RX Family, the M16C/65C Group is used as an example of the M16C Family, and the RX231 Group, RX261 Group, and RX660 Group are used as examples of the RX Family.
- Application NoteAI-generated Summary: This guideline explains key considerations for designing printed circuit boards using BGA (Ball Grid Array) packages, focusing on RA and RX microcontroller families. It details BGA characteristics such as smaller size, higher pin count, improved heat dissipation, and better electrical performance compared to QFP packages. The document covers BGA ball arrangements, definitions of BGA, FBGA, and LGA types, and the JEITA package coding system. It also provides recommended board design rules, including layer configurations, power supply, reset, clock, USB, and analog circuit considerations, along with layout examples. The guideline aids engineers transitioning from QFP to BGA packaging for efficient and reliable board design.
- DatasheetRX62T Group, RX62G Group Datasheet Rev.2.00RECOMMENDED
- Manual - Software
- Manual - Hardware
Recommended Documents (3)
- DatasheetRX62T Group, RX62G Group Datasheet Rev.2.00RECOMMENDED
Datasheets (1)
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- GuideThis document describes migration from the timers in the M16C Family (Timer A and Timer B) to the timers in the RX Family (MTU2a, MTU3a and GPTWa).When this document explains the migration from the M16C Family to the RX Family, the M16C/65C Group is used as an example of the M16C Family, and the RX231 Group, RX261 Group, and RX660 Group are used as examples of the RX Family.
- Guide
- GuideView More (14)
Manuals & Guides (14)
- Application NoteThis application note explains how to implement the ADPCM Encoder/Decoder Library using Firmware Integration Technology(FIT). S2 Library can playback/record to use RX Family. The S2 library for the Renesas Microcomputer is written in optimized assembler.Related Files:
- Application NoteThis application note describes the SD Mode SD Memory Card driver which uses Firmware Integration Technology (FIT). This driver controls SD Memory Cards in SD mode using the SD Host Interface (SDHI) module included in Renesas Electronics RX Family microcontrollers.Related Files:
- Application NoteThis application note explains how to control and use serial flash memory with microcontrollers manufactured by Renesas Electronics.The control software accompanying this application note is upper-layer software that controls the serial flash memory as a slave device.Related Files:
- Application NoteThis application note explains how to control and use R1EX25xxx and HN58X25xxx Series SPI serial EEPROM, manufactured by Renesas Electronics, with Renesas microcontrollers. The control software accompanying this application note is upper-layer software that controls the serial EEPROM as a slave device.Related Files:
- Application NoteThis application note describes the RX Family Open Source FAT Filesystem M3S-TFAT-Tiny(Note) which uses Firmware Integration Technology (FIT). This module combines with RX Family M3S-TFAT-Tiny Memory Driver Interface module to interface each memory drivers.Related Files:View More (126)
Application Notes & White Papers (126)
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (5)
- Technical Update
- Technical Update
- Technical UpdatePDF 188 KB TN-RXx-A190A/E May 22, 2018
- Technical Update
- Technical UpdateView More (38)
Errata & Technical Updates (38)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Flyer
Marketing Collateral (1)
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
Renesas Starter Kit for RX62G
The Renesas Starter Kit for RX62G is intended as a user-friendly introductory and evaluation tool for the RX62G microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop*1 as... Read More
Partner Boards & Kits
AP-RX62G-0A
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software PackageUnified API library for controlling peripheral I/O modules on Renesas MCUs. For OS-less development. Target devices : RX220, RX610, RX62G, RX62N, RX621, RX62T, RX630, RX63T etc. (This software is bundled with the Renesas Starter Kits and Peripheral Driver Generator for the above devices.)
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolEclipse-based Renesas integrated development environment (IDE).
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- IDE and Coding ToolRenesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
- Compiler/AssemblerC/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
- Solution ToolkitRound-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RE, RX, RL78, RH850, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RX, RL78, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software PackageUnified API library for controlling peripheral I/O modules on Renesas MCUs. For OS-less development. Target devices : RX220, RX610, RX62G, RX62N, RX621, RX62T, RX630, RX63T etc. (This software is bundled with the Renesas Starter Kits and Peripheral Driver Generator for the above devices.)
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolEclipse-based Renesas integrated development environment (IDE).
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).View More (32)
Software & Tools (32)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (55)
Sample Code (55)
- Model - IBIS
Simulation Models (1)
- Development ToolUniversal third-party programmers support a wide range of Renesas programmable devices across both off-board and on-board programming modes.Provided By: Elnec s.r.o.
- Development ToolSupporting Arm® and RX microcontrollers, the SEGGER J-Link series is an industry-standard debugger for software development. High-speed programming algorithms reduce binary transfer time and accelerate development cycles. Broad compatibility supports Renesas e² studio, major IDEs, and RZ, RA, and RX devices. Advanced analysis with Ozone and ...Provided By: EmbiTeK Co., Ltd.
- Development ToolProvides high-volume automated programming systems engineered for factory-scale production, enabling efficient handling of a wide range of integrated circuit (IC) devices. Optimized for microcontrollers (MCUs) and flash memory, the systems support tube, tape, and tray input/output configurations for flexible manufacturing integration. Advanced auto-teach alignment capabilities ...Provided By: DediProg Technology Co., Ltd.
- Development ToolThe AH-480 automated programming system is built around a patented rotary robotic arm equipped with dual-sided vacuum nozzles, enabling high-speed, high-precision IC pick-and-place operations. The system integrates 16 units of the latest LEAP universal programmers to deliver stable, high-throughput programming performance. Designed for ...Provided By: LEAP ELECTRONIC CO., LTD.
- Development ToolProvides universal device programming systems combining algorithms, process-control software, and socket modules for Renesas microcontroller production. Enables high-volume programming across the RA, RX, RL78, RH850, RZ, R8C, V850, M16C, H8, H8SX, H8S, SH, 78K and Synergy families using 9th- and 10th-generation universal site technology. Supports new socket ...Provided By: BPM MicrosystemsView More (57)
Partner Solutions (57)
Support Communities
-
Minimum step size of RX62G PWM outputs?..
Does RX62G has a HRPWM? It says 312 ps in user manual? Is this min step size or accuracy? Could anyone also tell me why "pwm delay generation cct" is used?
Jul 3, 2013 -
rx62g rspi debugging with raspberry pi zero
Hey, my goal is it to use the rspi for debugging with my pi. rx62g as master and pi as slave. My problem is to configurate / add the lib for the rspi communication. I had multiple pages which describe how to use the rspi but everytime i hit the ...
Dec 16, 2019 -
RX62G I2C slave with RPDL
... RX62g) with the command `i2cdetect -y 1`. The address of the slave was not listed. I linked the code below, any help would be nice! If there are other better ways to setup a i2c slave, tell me! RX62G code https://pastebin.com/0EdZL8D6 Best regards, Tobias
Feb 22, 2020
Knowledge Base
-
Why the program doesn't operate correctly in RX family MCU? (CC-RX, E2, E2 Lite, E1, E20)
... Endian] pull-down menu. 2. Setting the endian in the microcontroller The setting method differs for each microcontroller group. For the RX610, RX621, RX62N, RX62T, RX62G group:The endian is determined by the MDE pin level. For other groups:The endian is set by the endian select register.Since the ...
Aug 31, 2022 -
Is it possible to debug internal processing via PDG V.2 or HEW?
... Renesas Peripheral Driver Generator Library are referred to as PDG and RPDL, respectively. The library for debugging supports the following series of the RX family.RX62G, RX62N/621, RX62T, RX630, RX63N/631, RX63T, RX210, and RX220 Open the project in which the PDG is used. Change the RPDL ...
Nov 10, 2015 -
How to rewrite the backup PC register (BPC)?
Check that you aren't in user mode. The BPC cannot be rewritten in user mode. Rewrite in supervisor mode. For more information, please refer to the "Processor Mode" section in the "CPU" chapter of the hardware manual.
Jun 20, 2013