Features
- 48MHz RXv2 core (5.05 CoreMark/MHz), single-precision FPU
- Wide operating voltage range: 2.7V to 5.5V
- Trigonometric function unit (sin, cos, arctan, hypot) to speed up FOC control
- Operating temperature: -40°C to 105°C/125°C
- Memory
- 128KB ROM
- 12KB RAM
- 4KB data flash
- Package lineup from 24 to 64 pins, including ultra-small 24-pin HWQFN (4mm x 4mm)
- Up to 60 general-purpose I/O ports
- Various communication interfaces (SCI, IIC, etc.)
- 16-bit PWM timer 9ch (including three-phase complementary PWM)
- 16-bit timer 2ch, 8-bit timer 4ch
- 12-bit ADC (0.5μs) x 2 units, 8-bit DAC x 2 units, temperature sensor
- Comparator x 3 ch, single-ended PGA x 3 ch
- Flash memory protection
- +/-1.0% accuracy high-speed on-chip oscillator
- Pin and peripheral compatibility with RX13T and RX23T
Description
The RX14T is an entry-level motor control microcontroller (MCU) featuring a 48MHz RXv2 core that delivers an excellent balance of performance, functionality, and cost. Designed for home appliances and industrial equipment, the RX14T provides robust 5V operation with outstanding noise immunity, making it highly reliable in electrically noisy environments. With integrated inverter control timers, high-speed on-chip oscillator (HOCO), 2 units of 12-bit analog-to-digital converter (ADC), single-ended programmable gain amplifier (PGA), and comparator (CMP), the RX14T consolidates essential motor control functions into a single chip. This integration helps reduce PCB size, lower component count, and optimize BOM. High compatibility with RX13T and RX23T enables seamless reuse of existing software and hardware resources, supporting smooth migration to next-generation designs.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | RXv2 |
| Program Memory (KB) | 128 |
| RAM (KB) | 12 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray), Tape & Reel |
| Supply Voltage (V) | 2.7 - 5.5 |
| I/O Ports | 20, 28, 40, 44, 48, 60 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +105, Ta = -40 to +125 |
| Operating Freq (Max) (MHz) | 48 |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 4 |
| SPI (ch) | 4 |
| I2C (#) | 5 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 17, 20 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 11 |
| 8-Bit Timer (ch) | 4 |
| Standby operable timer | No |
| 12-Bit A/D Converter (ch) | 6, 8, 11, 12, 14 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 8-Bit D/A Converter (ch) | 2 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID |
Product Comparison
Application Block Diagrams
| Integrated Washer-Dryer System with PFC Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity. | |
| Smart BLDC Ceiling Fan with PFC Smart ceiling fan enhances air quality with sensorless vector control and remote Wi-Fi/Bluetooth LE operation. |
Additional Applications
- Home Appliance
- AC Indoor Unit
- Refrigerator
- Dishwasher
- IH Cooker
- Building Automation
- Water Pump
- Fan Control
- Small Motor
- Power Tool
- Cleaner
- Circulator
Applied Filters:


