Skip to main content
Renesas Electronics Corporation

Features

  • Wide input voltage range: up to 80V
  • Adjustable output voltage (1.24V-15V)
  • Typical low-quiescent current: 5.8µA at no load
  • Max output current: 50mA
  • Excellent line and load regulation over temperature with output voltage accuracy: ±2.5%
  • Typical shutdown current: ≤0.2µA
  • Stable with 2.2µF minimum ceramic output capacitor
  • Typical dropout voltage: ≤0.8V at 50mA
  • Overcurrent and over-temperature protection
  • Junction temperature range: -40°C to 125°C
     

Description

The RRP58000 is a low-quiescent current, adjustable output voltage low-dropout regulator capable of sourcing up to 50mA to a load.

The LDO has a wide input voltage range of up to 80V. The output voltage is adjustable with external feedback resistors anywhere from 1.24V to 15V. The LDOs feature a ±2.5% output voltage accuracy (over line, load, and temperature), input UVLO with hysteresis, enable control, internal current limit, and over-temperature shutdown protection with hysteresis.

Parameters

AttributesValue
Input Voltage (Min) (V)3.5
Input Voltage (Max) (V)80
Output Voltage (Min) (V)1.24
Output Voltage (Max) (V)15
Output Current 1 (Max) (A)0.05
Drop Out Voltage (Typical)0.8
Fixed Output Voltage OptionNo
PSRR (db)75
Noise (10Hz to 100kHz) (μVrms)200

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MSOP-EP3.0 x 3.0 x 0.008

Application Block Diagrams

Interactive block diagram of the USB-C power meter supports both EPR and SPR up to 48V/5A and features a clear 128×32 OLED screen.
240W EPR USB-C Power Meter
Bidirectional USB-C power meter with OLED display supports up to 48V/5A.

Additional Applications

  • Portable and battery-powered equipment
  • Notebook computers
  • Motor drives

Applied Filters: