Features
- Simultaneous multi-sensor measurements of all relevant air quality parameters
- Sensor outputs feature:
- Detection of particle sizes from 0.3µm to 10.0µm
- Output mass concentration bins for PM1, PM2.5, and PM10
- Temperature (T) and Relative Humidity (RH)
- Measurement of Total Volatile Organic Compounds (TVOC) concentrations and indoor air quality (IAQ) index according to UBA
- Estimates carbon dioxide level (eCO2)
- Operating temperature ranges from -10°C to 60°C
- Operating humidity ranges up to 90% RH
- Siloxane resistant
- I2C and UART interfaces
- Outline dimensions: 46.6mm × 34.8mm × 12mm
- Qualified according to JEITA ED-4701
Description
The RRH62000 is an Integrated Sensor Module measuring critical air quality parameters such as particulate matter (PM1, PM2.5, PM10), total volatile organic compounds (TVOC), Indoor Air Quality Index (IAQ), estimated carbon dioxide concentration (eCO2), temperature (T), and relative humidity (RH) are combined in a single package. The RRH62000 provides digital outputs for each sensor, which can be measured simultaneously. A six-pin connector provides an easy plug and play interface.
Applications
- Home appliances
- Air purifiers
- Air quality monitors
- HVAC
- Industrial automation
- IoT devices
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Pb (Lead) Free | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|
| RRH62000-A1V | Obsolete | N/A | In Stock | MODULE | 6# | Tray | Yes | -40 to 85°C |
- End Of Life NoticePDF 748 KB Apr 15, 2025
Recommended Documents (1)
Datasheets (1)
Manuals & Guides (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- End Of Life NoticePDF 748 KB Apr 15, 2025
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
RRH62000 status byte
Good morning, I am using the RRH62000 PM sensor and have noticed that, after some time, the sensor status byte changes from 0x0000 to 0x0004. According to the datasheet, this indicates that the "Fan speed is out of the set range." However, other data appear to be read correctly. Could ...
Jan 23, 2025 -
RRH62000 sample code files
I download QCIOT-RRH62000POCZ Evaluation Board Manual from RRH62000-EVK - All-in-One Integrated Sensor Module for PM2.5, RHT, TVOC, and eCO2 Detection Evaluation Kit | Renesas.Sample code files are available on the RRH62000 product page,but I could not find them. .
Dec 26, 2024 -
RRH62000 Sleep/wakeup, CRC
... reading them for some time): #define RRH62000_I2C_SDA D1 #define RRH62000_I2C_SCL D2 #define RRH62000_I2C_ADDR 0x69 #define RRH62000_I2C_FRAME_BYTES 37 void setup() { ... Wire.begin(RRH62000_I2C_SDA, RRH62000_I2C_SCL, RRH62000_I2C_ADDR); ... } void loop() { Wire.beginTransmission(RRH62000_I2C_ADDR ...
Oct 28, 2024