Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VIN_Bulk input supply range: 3.0V to 5.5V
  • Four step-down switching regulators: SWA, SWB, SWC, and SWD
  • Two LDO regulators: VOUT_1.8 V, VOUT_1.0 V
  • Error injection capability
  • Persistent error log registers
  • Secure mode and programmable mode of operation
  • Independently programmable output voltages, power-up and power-down sequence for switch regulators
  • Output power good status reporting mechanism
  • VIN_Bulk input supply protection feature: Input overvoltage
  • Output switch regulators protection features: Output overvoltage, output undervoltage, output current limiter
  • Output current and power measurement, output current threshold mechanism
  • Temperature measurement, temperature warning threshold, critical temperature shutdown
  • Multi-time programmable (MTP) non-volatile memory (NVM)
  • Programmable and CAMM2-specific registers for customization
  • Flexible open-drain IO (I2C) and push-pull (I3C Basic) IO support
  • Flexible mechanism to enable switch regulators (with VR_EN pin or VR enable command on I2C or I3C Basic interface or auto power on)
  • Idle power state (P1 state)
  • Unlock input pin to enable putting the PMIC in programmable mode without a power cycle
  • Dynamic voltage frequency scaling VDDQ (DVFSQ) function for SWB with DVFSQ_n pin
  • SWB disable override function
  • PMIC warranty status bit
  • Fine resolution ADC (31.25mA/mW step size)

Description

The RRG5341x-A10 is a highly integrated, highly efficient PMIC with programmable, precise output voltage power solution for LPDDR5/5X CAMM2 modules, with four step-down switching output regulators and two LDO output regulators. This PMIC is fully compliant with the JEDEC PMIC5200 specification. It is powered from two input power supplies (VIN and VIN_Bulk) from the system board for its switching and LDO output regulators.

The RRG5341x-A10 has numerous advanced protection schemes to protect itself and the entire BOM of the CAMM2 modules. This PMIC offers secure mode operation to defend against malicious attacks and has an advanced I3C bus that can operate at a maximum speed of 12.5MHz with low-voltage I/O operation.

The RRG5341x-A10 is available in a small 5mm × 5mm form factor in 35-VFQFPN package with enhanced solder joint reliability and thermal dissipation.

Parameters

AttributesValue
Product TypePower Management IC
FunctionDDR5 Client PMIC
Application SystemClient
Input Voltage Range (V)3 - 5.5

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCQFN5.0 x 5.0 x 0.9350.4

Applications

  • LPDDR5 LPCAMM2
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?