Features
- Pinout optimized for DDR5 RDIMM PCB layout
- DDR5 server speeds up to 8800MT/s
- Supports power-down modes to conserve server power
- Supports 1-rank/2-rank DIMM configurations
- Supports SDP, DDP, and 3DS DRAM types
- Provides access to internal control words for configuring device features and adapting to different RDIMM system applications
- I2C and I3C sideband access for asynchronous register access control
- Loopback and pass-through modes
- Package: 8.7 × 14.4mm, 264-FCCSP
Description
The RRG5005x-B08 is a registering clock driver (RCD) used on DDR5 RDIMMs. Its primary function is to buffer the Command/Address (CA) bus, chip selects, and clock between the host controller and the DRAMs. The RRG5005x-B08 contains two separate channels, which have some common logic such as clocking, but otherwise operate independently of each other. Each channel has a 7-bit double data rate CA bus input, a single parity input, two chip select inputs, and produces two copies of 14-bit single data rate CA bus outputs, and two copies of the chip select outputs. The RCD has a common clock input and PLL, but produces four separate clock pairs to the DRAM channels.
Parameters
| Attributes | Value |
|---|---|
| Product Type | Registering Clock Driver |
| Function | DDR5 Gen 5.0 Server RCD |
| Application System | Server |
| Input Voltage Range (V) | 1.06 - 1.16 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| FCCSP | 8.7 x 14.4 x 0.9 | 264 | 0.6 |
Applications
- RDIMM Modules for Enterprise Servers
- Memory Down Server Motherboards
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RRG50050-B00 | Active | Available | Out of Stock | FCCSP | 264# | Tray | 3 | 0 | 170# | Yes | e8 SnAgCu | 0 to 70°C |
| RRG50051-B00 | Active | Available | Out of Stock | FCCSP | 264# | Reel | 3 | 3000# | 0 | Yes | e8 SnAgCu | 0 to 70°C |
| RRG50050-B08 | Preview | Available | Out of Stock | FCCSP | 264# | Tray | 3 | 0 | 170# | Yes | e8 SnAgCu | 0 to 70°C |
| RRG50051-B08 | Preview | Available | Out of Stock | FCCSP | 264# | Reel | 3 | 3000# | 0 | Yes | e8 SnAgCu | 0 to 70°C |
Loading
Log in required to subscribe
- Datasheet - Short-FormRRG5005x-B00 Short-Form DatasheetRECOMMENDEDPDF 104 KB R10DO0024EU0101 Rev.1.01 Apr 23, 2025This DDR5 registering clock driver buffers command, address, chip select, and clock signals between the host controller and DRAM to ensure reliable RDIMM operation at speeds up to 8000MT/s. It supports multi-rank configurations, multiple DRAM types, and advanced power modes while enabling flexible system configuration through I2C and I3C control.
- Datasheet - Short-FormRRG5005x-B00 Short-Form DatasheetRECOMMENDEDPDF 104 KB R10DO0024EU0101 Rev.1.01 Apr 23, 2025This DDR5 registering clock driver buffers command, address, chip select, and clock signals between the host controller and DRAM to ensure reliable RDIMM operation at speeds up to 8000MT/s. It supports multi-rank configurations, multiple DRAM types, and advanced power modes while enabling flexible system configuration through I2C and I3C control.
Recommended Documents (1)
- Datasheet - Short-FormRRG5005x-B00 Short-Form DatasheetRECOMMENDEDPDF 104 KB R10DO0024EU0101 Rev.1.01 Apr 23, 2025This DDR5 registering clock driver buffers command, address, chip select, and clock signals between the host controller and DRAM to ensure reliable RDIMM operation at speeds up to 8000MT/s. It supports multi-rank configurations, multiple DRAM types, and advanced power modes while enabling flexible system configuration through I2C and I3C control.
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.