| CAD Model: | View CAD Model |
| Pkg. Type: | FCCSP |
| Pkg. Code: | AVG240 |
| Lead Count (#): | 240 |
| Pkg. Dimensions (mm): | 13.5 x 8.7 x 0.9 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | FCCSP |
| Lead Count (#) | 240 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 3000 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | 0 to 70°C |
| Application System | Server |
| Function | DDR5 Gen 4.0 Server RCD |
| Input Voltage Range (V) | 1.06 - 1.16 |
| Length (mm) | 13.5 |
| MOQ | 3000 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 13.5 x 8.7 x 0.9 |
| Product Type | Registering Clock Driver |
| Reel Size (in) | 13 |
| Supply Voltage (V) | 1.06 - 1.16 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 8.7 |
The RRG5004 (Gen 4 RCD) is a registering clock driver used on DDR5 RDIMMs. It supports DDR5 server speeds up to 7200 MT/s. Its primary function is to buffer the Command Address (CA) bus, chip selects, and clock between the host controller and the DRAMs.