Features
- IEC 61000-4-2 ESD protection on RS-485 I/O pins
- Air-gap discharge: ±15kV
- Contact discharge: ±8kV
- HBM Class 3B ESD level on all other pins: ±9kV
- IEC 61000-4-4 Electrical Fast Transient (EFT) protection on RS-485 I/O pins: ±5kV
- Full fail-safe (open, short, terminated/floating) receivers
- Hot plug - Tx and Rx outputs remain three-state during power-up
- True 1/8 unit load allows up to 256 devices on the bus
- Single 3.3V or 5V supply
- Data rate: Up to 0.25Mbps
- Low quiescent supply current: 400μA (Typ.)
- Low shutdown (SHDN) current: < 0.6μA (Typ.)
- -7V to +12V common-mode input/output voltage range
- Full-duplex operation
Description
The RRA48316 is a ±15kV IEC 61000-4-2 ESD-protected, 3.3V to 5V powered single transceiver that meets both the RS-485 and RS-422 standards for balanced communication. This device has very low bus currents (+125μA/-100μA), so it presents a true 1/8 unit load to the RS-485 bus. This allows up to 256 transceivers on the network without violating the RS-485 specification's 32-unit load maximum, and without using repeaters. For example, in a remote utility meter reading system, individual meter readings are routed to a concentrator using an RS-485 network, so the high allowed node count minimizes the number of repeaters required.
Hot plug circuitry ensures that the transmitter (Tx) and receiver (Rx) outputs remain in a high-impedance state while the power supply stabilizes.
Rx inputs feature a full fail-safe design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven.
The RRA48316 uses slew rate limited drivers, which reduce EMI and minimize reflections from improperly terminated transmission lines or unterminated stubs in multidrop and multipoint applications. Slew rate limited versions also include receiver input filtering to enhance noise immunity in the presence of slow input signals.
The RRA48316 is configured for full-duplex (separate Rx input and Tx output pins) applications.
Parameters
| Attributes | Value |
|---|---|
| Vcc (V) | 3.0-5.5 |
| Tx/Rx per Port | 1/1 |
| Half/Full Duplex | Full |
| Devices Allowed on Bus | 256 |
| ESD Standard | IEC 61000-4-2 |
| Data Rate RS-485/RS-232 | 0.25 |
| Temp. Range (°C) | -40 to +105°C |
Product Comparison
| RRA48316 | RRA48315 | RRA48356 | RRA48326 | |
| Half/Full Duplex | Full | Half | Full | Full |
| Data Rate RS-485/RS-232 | 0.25 | 0.25 | 20 | 1 |
| ESD Standard | IEC 61000-4-2 | IEC 61000-4-2 | IEC 61000-4-2 | IEC 61000-4-2 |
| Pkg. Type | MSOP, SOICN | MSOP, SOICN | MSOP, SOICN | MSOP, SOICN |
| Lead Count (#) | 10, 14 | 8 | 10, 14 | 10, 14 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.85, 8.7 x 3.9 x 0.00 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 3.0 x 3.0 x 0.85, 8.7 x 3.9 x 0.00 | 3.0 x 3.0 x 0.85, 8.7 x 3.9 x 0.00 |
Applications
- Automated utility meter reading systems
- High node count systems
- Field bus networks
- Security camera networks
- Building environmental control/lighting systems
- Industrial/Process control networks
- DatasheetPDF 1.72 MB R15DS0042EU0101 Rev.1.01 Oct 13, 2026The Renesas RRA483xx ICs are ±15kV IEC 61000 ESD-protected, 3.3V to 5V powered single transceivers that meet the RS-485/RS-422 standards for balanced communication. The document describes the main design and operational characteristics of the RRA483xx family, including pin information, specifications, functional description, and packaging.
- TrainingPDF 719 KB R15TB0008EU0100 Rev.1.00 Dec 18, 2023
- TrainingPDF 762 KB R15TB0007EU0100 Rev.1.00 Dec 04, 2023
- TrainingPDF 208 KB R15TB0004EU0100 Rev.1.00 Oct 26, 2023
- TrainingPDF 405 KB R15TB0003EU0100 Rev.1.00 Jun 26, 2023
- TrainingPDF 239 KB R15TB0002EU0100 Rev.1.00 Jun 21, 2023
- Application NotePDF 207 KB an1985 Aug 19, 2022AI-generated Summary: Transient protection for RS-485 transceivers involves careful TVS diode design to prevent damage from high surge currents. Internal ESD structures in the ISL3152E share transient current with external TVS diodes, risking damage without current-limiting resistors. Using thick-film resistors under 200 ohms between TVS and transceiver limits surge current while minimizing bus voltage attenuation. Recommended PCB layout includes low-inductance ground and Vcc planes, 0603 resistors for wave or reflow soldering, and proper component placement to reduce inductance and enhance protection.
- Technical BriefPDF 188 KB R70TB0002EU0100 Rev.1.00 May 17, 2022
- Application NotePDF 513 KB an1991 Mar 06, 2018AI-generated Summary: The document explains the design of LED drive circuits for high-speed digital optocouplers in RS-485 interfaces, focusing on common-mode rejection (CMR) improvement by balancing impedance with two resistors. It details an isolated RS-485 interface using PS9924 optocouplers and ISL3155 transceivers, highlighting dominant/recessive mode operation and bus arbitration. It provides calculations for current setting resistors and collector resistors to optimize performance, minimize propagation delay, and reduce pulse width distortion for reliable data transmission up to 10Mbps.
- DatasheetPDF 1.72 MB R15DS0042EU0101 Rev.1.01 Oct 13, 2026The Renesas RRA483xx ICs are ±15kV IEC 61000 ESD-protected, 3.3V to 5V powered single transceivers that meet the RS-485/RS-422 standards for balanced communication. The document describes the main design and operational characteristics of the RRA483xx family, including pin information, specifications, functional description, and packaging.
Recommended Documents (1)
- DatasheetPDF 1.72 MB R15DS0042EU0101 Rev.1.01 Oct 13, 2026The Renesas RRA483xx ICs are ±15kV IEC 61000 ESD-protected, 3.3V to 5V powered single transceivers that meet the RS-485/RS-422 standards for balanced communication. The document describes the main design and operational characteristics of the RRA483xx family, including pin information, specifications, functional description, and packaging.
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 207 KB an1985 Aug 19, 2022AI-generated Summary: Transient protection for RS-485 transceivers involves careful TVS diode design to prevent damage from high surge currents. Internal ESD structures in the ISL3152E share transient current with external TVS diodes, risking damage without current-limiting resistors. Using thick-film resistors under 200 ohms between TVS and transceiver limits surge current while minimizing bus voltage attenuation. Recommended PCB layout includes low-inductance ground and Vcc planes, 0603 resistors for wave or reflow soldering, and proper component placement to reduce inductance and enhance protection.
- Application NotePDF 513 KB an1991 Mar 06, 2018AI-generated Summary: The document explains the design of LED drive circuits for high-speed digital optocouplers in RS-485 interfaces, focusing on common-mode rejection (CMR) improvement by balancing impedance with two resistors. It details an isolated RS-485 interface using PS9924 optocouplers and ISL3155 transceivers, highlighting dominant/recessive mode operation and bus arbitration. It provides calculations for current setting resistors and collector resistors to optimize performance, minimize propagation delay, and reduce pulse width distortion for reliable data transmission up to 10Mbps.
Application Notes & White Papers (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- TrainingPDF 719 KB R15TB0008EU0100 Rev.1.00 Dec 18, 2023
- TrainingPDF 762 KB R15TB0007EU0100 Rev.1.00 Dec 04, 2023
- TrainingPDF 208 KB R15TB0004EU0100 Rev.1.00 Oct 26, 2023
Marketing Collateral (7)
- Technical BriefPDF 188 KB R70TB0002EU0100 Rev.1.00 May 17, 2022
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.