Skip to main content
Renesas Electronics Corporation
Single-function Reset IC

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_1154
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 2.03
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RNA51957AFP#H0)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Device Functions"System Monitor, Power supply"
Family NameSinglefunction Reset IC
FunctionSingle
Lead CompliantYes
Length (mm)5
MOQ2500
Output FormatWith fixed current load
Parametric CategoryVoltage Supervisor & Reset ICs
Pkg. Dimensions (mm)5 x 4 x 2.03
Pkg. TypeSOP
Tape & ReelNo
Target applications"Peripheral for PC & MCU,Digital Consumer"
Thickness (mm)2.03
Width (mm)4

Description

Support is limited to customers who have already adopted these products.