Features
- Single 3V supply: 2.7V to 3.6V
- Access time: 55ns (max.)
- Current consumption: Standby: 1.2µA (typ.)
- Common data input and output: Three-state output
- Directly TTL compatible: All inputs and outputs
- Battery backup operation
Description
The RMWV6416A is a 64-Mbit static RAM organized 4, 194, 304-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMWV6416A realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-pin TSOP (I), 52-pin µTSOP (II), or 48-ball fine-pitch ball grid array.
Applied Filters: