Skip to main content
Renesas Electronics Corporation
64Mb Advanced LPSRAM (4M word × 16-bit / 8M word x 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(2)
Pkg. Code:pkg_11889
Lead Count (#):52
Pkg. Dimensions (mm):11 x 9 x 1
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationJAPAN
Access Time (ns)55
Density (Kb)64000
Lead CompliantYes
Lead Count (#)52
Length (mm)11
MOQ1
Memory Capacity (kbit)64000
Memory Density64
Organization4M x 16
Organization (bit)x 8 / x 16
Organization (kword)4000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)11 x 9 x 1
Pkg. TypeTSOP(2)
Price (USD)$43.10257
RemarksDual Chip Select (CS1#, CS2)
Replacement RemarkGeneration change with die shrink from 0.15um to 0.11um process
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1
Width (mm)9

Description

The RMWV6416A is a 64-Mbit static RAM organized 4, 194, 304-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMWV6416A realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-pin TSOP (I), 52-pin µTSOP (II), or 48-ball fine-pitch ball grid array.