Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single 3V supply: 2.7V to 3.6V
  • Access time: 55ns (max.)
  • Current consumption: Standby: 0.6µA (typ.)
  • Common data input and output: Three-state output
  • Directly TTL compatible: All inputs and outputs
  • Battery backup operation

Description

The RMLV3216A is a 32-Mbit static RAM organized as 2, 097, 152-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV3216A realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-pin TSOP (I), 52-pin µTSOP (II), or 48-ball fine-pitch ball grid array.

Parameters

AttributesValue
Memory Density32
Organization2M x 16
Access Time (ns)55
Supply Voltage (V)2.7 - 3.6
Temp. Range (°C)-40 to +85

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FBGA(48)8 x 8 x 1.248—
TSOP(1)18 x 12 x 1.2480.5
TSOP(2)11 x 9 x 1520.4
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
RMLV3216AGBG-5S2#AC0ActiveAvailableOut of StockTFBGA1ku | $34.11Tray3JAPAN, TAIWANJAPAN
RMLV3216AGBG-5S2#KC0ActiveN/AOut of StockTFBGA1ku | $34.11Embossed Tape3JAPAN, TAIWANJAPAN
RMLV3216AGSA-5S2#AA0ActiveAvailableIn StockTSOP(1)1ku | $34.11Tray3MALAYSIA, TAIWANJAPAN
RMLV3216AGSA-5S2#KA0ActiveN/AOut of StockTSOP(1)1ku | $34.11Embossed Tape3MALAYSIA, TAIWANJAPAN
RMLV3216AGSD-5S2#AA0ActiveAvailableOut of StockTSOP(2)1ku | $34.11Tray3TAIWANJAPAN
RMLV3216AGSD-5S2#HA0ActiveN/AOut of StockTSOP(2)1ku | $34.11Embossed Tape3TAIWANJAPAN