Skip to main content
Renesas Electronics Corporation
32Mb Advanced LPSRAM (2M word × 16-bit / 4M word x 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(1)
Pkg. Code:pkg_11788
Lead Count (#):48
Pkg. Dimensions (mm):18 x 12 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)3
Assembly LocationMALAYSIA, TAIWAN
Wafer Fab LocationJAPAN
Access Time (ns)55
Density (Kb)32000
Lead CompliantYes
Lead Count (#)48
Length (mm)18
MOQ1000
Memory Capacity (kbit)32000
Memory Density32
Organization2M x 16
Organization (bit)x 8 / x 16
Organization (kword)2000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 12 x 1.2
Pkg. TypeTSOP(1)
RemarksDual Chip Select (CS1#, CS2)
Replacement RemarkGeneration change with die shrink from 0.15um to 0.11um process
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)12

Description

The RMLV3216A is a 32-Mbit static RAM organized as 2, 097, 152-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV3216A realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-pin TSOP (I), 52-pin µTSOP (II), or 48-ball fine-pitch ball grid array.