| CAD Model: | View CAD Model |
| Pkg. Type: | TO-3PFM |
| Pkg. Code: | pkg_1307 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-3PFM |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | PFC |
| Channels (#) | 1 |
| IC @100 °C (A) | 20 |
| IC @25 °C (A) | 40 |
| Ic (Peak) (A) | 150 |
| Lead Compliant | Yes |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pc (W) | 68.8 |
| Pch (W) | 68.8 |
| Qualification Level | Industrial |
| Series Name | 65T4x Series |
| Simulation Model Available | Yes |
| Tape & Reel | No |
| VCE (sat) (V) | 1.8 |
| VCES (V) | 650 |
| VDSS (Max) (V) | 650 |
| tf (Typical) (µs) | 0.045 |
The RJP65T43DPM 650V, 20A trench insulated-gate bipolar transistor (IGBT) features a 150A collector peak current, offers through hole mounting, and comes in a TO-3PFM package.