Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low collector to emitter saturation voltage VCE(sat) = 1.8V typ. (at IC = 20A, VGE = 15V, Ta = 25 °C)
  • Isolated package
  • Trench gate and thin wafer technology (G7H series)
  • High-speed switching tf = 45ns typ. (at VCC = 400V, VGE = 15V , IC = 20A, Rg = 10Ω, Ta = 25 °C, Inductive load)
  • Operation frequency (20kHz ≤ f ˂ 100kHz)
  • Not guarantee short circuit withstand time

Description

The RJP65T43DPM 650V, 20A trench insulated-gate bipolar transistor (IGBT) features a 150A collector peak current, offers through hole mounting, and comes in a TO-3PFM package.

Applications

  • High speed switching
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RJP65T43DPM-00#T1ObsoleteAvailableIn StockTO-3PFM3#Tube1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?